IESNA:LM-63-2002
[TEST]P1389673
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-830-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22726.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
147.5 190.6 399.6 1075.8 2083.9 2858.4 3362.5 3878.9 4530.5 5286.6 6073.4 7130.7 8243.4 9282.2 10302.7 11224.8 11857.9 12079.2 
12023.9 11575.1 11009.6 10204.3 9442.1 9614.2 10407.2 11335.4 11851.8 11913.2 11796.4 11648.9 10659.2 9171.6 6005.8 584.0 
159.8 79.9 55.3 0.0 
147.5 190.6 424.2 1063.5 2022.4 2864.6 3387.1 3854.3 4499.7 5231.3 6085.7 7069.3 8175.8 9313.0 10327.3 11237.0 11833.3 12054.6 
11987.0 11593.6 10991.2 10198.2 9503.5 9608.0 10413.3 11280.1 11845.6 11937.8 11808.7 11636.6 10739.1 9214.6 6270.1 
688.5 159.8 79.9 61.5 0.0 
147.5 190.6 387.3 1032.7 1917.9 2803.1 3301.0 3799.0 4426.0 5194.4 6030.4 7026.2 8028.2 9054.8 9915.4 10708.4 11353.8 11704.2 
11765.7 11507.5 11064.9 10603.9 10192.0 10044.5 10505.5 11360.0 12005.4 12282.1 12257.5 12153.0 11495.2 10130.6 7880.7 
1604.4 172.1 98.4 73.8 0.0 
147.5 184.4 344.2 903.6 1764.2 2557.2 3251.9 3768.2 4321.5 5120.6 5944.3 6891.0 7911.4 8851.9 9663.4 10290.4 10843.6 11366.1 
11759.6 11857.9 11722.7 11526.0 11409.2 11421.5 11636.6 12239.0 12915.2 13407.0 13529.9 13517.7 13025.9 11937.8 9694.1 
3596.1 190.6 122.9 98.4 0.0 
147.5 178.3 301.2 682.3 1432.3 2256.0 2999.8 3626.8 4186.2 4862.4 5716.9 6632.8 7585.6 8538.4 9460.5 10142.9 10671.5 11083.4 
11464.5 11722.7 11962.4 12017.7 12066.9 12165.3 12380.4 12780.0 13345.5 13825.0 13978.7 14034.0 13628.3 12079.2 9737.1 
6307.0 282.8 159.8 122.9 0.0 
147.5 178.3 270.5 577.8 1229.4 2022.4 2821.6 3497.7 4051.0 4708.7 5464.8 6423.8 7407.4 8378.6 9306.8 10056.8 10548.6 10911.2 
11187.9 11427.6 11642.8 11839.5 12017.7 12226.7 12521.8 12896.8 13437.7 13923.4 14083.2 14070.9 13351.7 11747.3 10019.9 
7057.0 842.2 178.3 141.4 0.0 
147.5 172.1 258.2 485.6 1032.7 1751.9 2538.8 3282.6 3897.3 4530.5 5237.4 6165.6 7069.3 7979.0 8931.9 9694.1 10302.7 10616.2 
10819.0 11046.5 11286.2 11519.8 11796.4 12109.9 12398.9 12816.9 13339.4 13831.2 13954.1 13782.0 12792.3 11396.9 10032.2 
7192.2 1665.9 209.0 159.8 0.0 
147.5 172.1 215.2 344.2 614.7 1168.0 1825.7 2495.8 3282.6 3983.4 4647.3 5305.0 6079.6 6927.9 7794.6 8686.0 9460.5 9983.0 10351.9 
10640.8 10923.5 11169.4 11433.8 11673.5 11907.1 12153.0 12577.1 12964.4 12909.1 12687.8 11808.7 10843.6 9245.4 7093.8 
4223.1 295.1 215.2 0.0 
147.5 166.0 184.4 233.6 344.2 547.1 934.4 1444.6 2022.4 2686.3 3381.0 4106.3 4825.5 5514.0 6220.9 6952.5 7757.7 8458.5 9165.4 
9749.4 10247.4 10671.5 11077.2 11427.6 11728.8 11993.2 12097.7 12005.4 11778.0 11519.8 10745.3 9767.9 8009.8 5993.5 3866.6 
1143.4 264.3 0.0 
147.5 159.8 166.0 184.4 209.0 258.2 338.1 461.0 645.5 946.7 1340.1 1795.0 2305.2 2809.3 3430.1 4038.7 4733.3 5495.6 6300.9 7173.8 8059.0 
8864.2 9558.9 10118.3 10634.6 11021.9 11249.3 11249.3 10966.6 10665.4 9104.0 6245.5 3196.5 1518.4 780.7 270.5 258.2 0.0 
147.5 153.7 153.7 153.7 159.8 159.8 166.0 178.3 196.7 221.3 252.0 295.1 338.1 393.4 467.2 565.5 682.3 829.9 1032.7 1309.3 1690.5 2206.8 2969.1 
3897.3 5126.8 6386.9 7290.6 7438.1 6804.9 6055.0 4352.2 2999.8 1979.4 1069.6 368.8 67.6 18.4 0.0 
147.5 147.5 147.5 147.5 141.4 141.4 141.4 135.2 141.4 141.4 147.5 153.7 159.8 166.0 166.0 172.1 178.3 190.6 202.9 227.4 270.5 319.7 424.2 608.6 946.7 
1549.1 2391.3 2962.9 2643.3 2219.1 1149.5 559.4 245.9 86.1 43.0 24.6 12.3 0.0 
147.5 147.5 141.4 135.2 129.1 122.9 116.8 116.8 110.6 110.6 110.6 110.6 104.5 104.5 98.4 92.2 86.1 73.8 73.8 67.6 67.6 67.6 67.6 61.5 55.3 61.5 
67.6 73.8 73.8 61.5 36.9 30.7 18.4 18.4 12.3 12.3 12.3 0.0 
147.5 141.4 129.1 116.8 110.6 98.4 92.2 86.1 79.9 73.8 67.6 61.5 49.2 43.0 36.9 24.6 18.4 18.4 12.3 12.3 12.3 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 0.0 6.1 6.1 
6.1 6.1 12.3 12.3 0.0 
147.5 129.1 116.8 104.5 98.4 86.1 79.9 67.6 55.3 49.2 36.9 30.7 24.6 18.4 12.3 6.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 
6.1 12.3 0.0 
147.5 129.1 110.6 98.4 86.1 73.8 61.5 49.2 30.7 24.6 18.4 12.3 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 
12.3 0.0 
147.5 122.9 104.5 86.1 73.8 61.5 43.0 30.7 18.4 12.3 12.3 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 
6.1 0.0 
147.5 116.8 98.4 86.1 67.6 49.2 36.9 24.6 12.3 12.3 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 6.1 
0.0 
147.5 116.8 98.4 79.9 67.6 43.0 30.7 18.4 12.3 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 
0.0 
147.5 122.9 98.4 79.9 67.6 43.0 30.7 18.4 12.3 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
147.5 122.9 98.4 79.9 67.6 43.0 30.7 24.6 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
147.5 122.9 98.4 79.9 67.6 49.2 36.9 24.6 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
